Simple mechanical mechanism, extremely robust and cost-effective point level switch for bulk solids
Not available in your region
Process temperature-20 °C ... 80 °C (-4 °F ... 170 °F)
Process pressure / max. overpressure limit0.5 bar to 1.5 bar (7 psi ... 22 psi)
Min. density of medium>= 80 g/l
Paddle switch level measurement
Our product finder helps you to search for suitable measuring devices, software or system components via product characteristics. Applicator leads you through an individual product selection via application parameters.
The universally usable paddle point level switch Soliswitch is deployed as a full, empty and requirement alarm in silos with bulk solids. Check out the range of Soliswitch devices for bulk solid applications and click on the button below.
Different variants of paddle switches for point level detection in bulk materials are available. The robust polymer housing and compact design makes it an ideal sensor for full, empty and demand alarm in applications with bulk solids. The optimized materials make the unit outstandingly robust and therefore suitable for use in dust explosive areas. It is ideal for flowing bulk solids up to a grain size of 50mm (2”).
Paddle switch measurement: Measuring Principle
The rotation of the paddle is stopped as it is covered by solids. This actuates a relay.
Benefits
Measuring principle for simple applications
No calibration required
We value your privacy
We use cookies to enhance your browsing experience, collect statistics to optimize site functionality, and deliver tailored advertisements or content.
By selecting "Accept all", you consent to our use of cookies.
For further details please review our cookie policy .