Temperature control plays a vital role in hydrogen production, ensuring efficiency and safety across all stages—from energy generation and electrolysis to compression and storage. The process involves demanding conditions such as high pressures, hazardous areas, and strict safety standards like SIL compliance. Reliable temperature measurement technology must withstand pressures up to 500 bar and operate safely in explosive environments. Standardized solutions with high flexibility are essential to meet diverse application needs.
The benefits: Designed for Hydrogen Challenges
500 bar
Pressure-resistant design
SIL & Ex
Safe in critical areas
Modular portfolio
Scalable for every application
With its modular and scalable design, the iTHERM ModuLine portfolio provides a reliable and future-proof temperature measurement solution for hydrogen production. Whether used in standard applications or under extreme conditions involving high pressures, hazardous areas, and strict safety requirements, the sensors deliver consistent performance and compliance. The portfolio combines pressure resistance up to 500 bar, SIL and Ex certifications, and high flexibility to meet diverse process needs. This ensures safe, efficient, and cost-effective operation across the entire hydrogen value chain—supporting the industry’s progress toward a sustainable energy future.
The challenge: Ensuring safety and efficiency from electrolysis to compression
Hydrogen production is a cornerstone of the global energy transition and essential for meeting long-term climate targets such as NetZero 2050. To ensure optimal efficiency and environmental sustainability, precise and reliable process instrumentation is required throughout the entire value chain—from renewable energy generation and electrolysis to compression, storage, and utilization. Temperature is a critical control parameter in nearly all stages of hydrogen production and must be continuously monitored and regulated. In electrolyzer systems, temperature sensors must comply with SIL (Safety Integrity Level) standards and be certified for use in hazardous areas, withstanding pressures up to 40 bar. In subsequent compression stages, the process pressure can rise significantly, reaching up to 200 bar, demanding robust and high-performance measurement solutions.
Fotolia
A wide variety of challenges in hydrogen production require flexible measuring devices.
Our solution: One portfolio for the entire hydrogen value chain
Versatile temperature measurement across the hydrogen value chain. Hydrogen production involves a wide range of process conditions—from moderate to extreme pressures, hazardous environments, and strict safety requirements. The iTHERM ModuLine portfolio from Endress+Hauser offers a high variety from basic sensors with best price-performance ratio to best-in class thermometers for high demanding applications.
Electrolyzer Applications – iTHERM ModuLine TM131
In electrolyzer systems, precise temperature control is essential for process efficiency and safety. iTHERM ModuLine TM131 is equipped with a temperature transmitter that meets SIL and Ex requirements, making it ideal for use in hazardous areas. With pressure resistance up to 100 bar, it provides a robust and compliant solution for this critical stage.
Hydrogen compression involves significantly higher pressures, requiring instrumentation with exceptional mechanical strength. TM151/152 (metric/imperial) models feature a barstock thermowell design, engineered for pressure resistance up to 500 bar (7251 psi). These sensors ensure safe and reliable temperature measurement even under the most demanding conditions.
Mantenga el vertido de aguas residuales dentro de los límites legales gracias a una monitorización completa y fiable, con valores en continuo y una respuesta rápida ante cualquier indicio de contaminación.
La medición de hidrógeno rápida y en continuo en tuberías de gas natural permite la mezcla segura, el cumplimiento normativo de la calidad y el control dinámico utilizando espectroscopía Raman, sin consumibles ni combustiones
Análisis de la calidad del biometano para su inyección en el gas segura y conforme a la normativa
Garantice una calidad fiable del biometano con la medición en continuo precisa y rápida del H₂S, el punto de rocío del agua y parámetros críticos para lograr una inyección segura en la red y unas operaciones eficientes.
Proteja las membranas de ósmosis inversa con la monitorización en continuo de la calidad del agua para la desalinización
Monitorización fiable y continua de la calidad del agua para proteger las membranas de OI, reducir las operaciones de limpieza y prolongar su vida útil en aplicaciones de desalinización y reutilización de agua
Detección de fugas en depósitos criogénicos (GNL, etileno, GLP y amoníaco)
Detecte a tiempo las fugas en los depósitos criogénicos y mantenga el control en todo momento. Endress+Hauser ofrece una monitorización continua y de gran fiabilidad de la temperatura para proteger a las personas, los activos y las infraestructuras críticas.
Utilizamos cookies para mejorar su experiencia de navegación, recopilar estadísticas para optimizar la funcionalidad del sitio y ofrecer publicidad o contenido personalizado.
Al seleccionar «Aceptar todas», autoriza nuestro uso de cookies.
Para obtener más detalles, consulta nuestra política sobre cookies .